
calcActive())">
Cover frame, New Unica, 1 gang, 7 modules, white
NU210718
EGP202.80
EGP166.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU210718
Cover frame, New Unica, 1 gang, 7 modules, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, New Unica, 1 gang, 7 modules, white
EGP202.80
EGP166.39
Description
Discover a blend of style and function with the Schneider Electric New Unica cover frame, meticulously designed to complement your space. The elegant design features a perfectly placed gap between the function and frame for an even more sophisticated look. The cover frame is designed to fit 1 gang and 7 modules. Furthermore, it is compatible with most functions from Unica range. The fixing mode of this device is by screws. This device is resistant to UV rays, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, and window-cleaning fluid. It fits 1 gang and 7 modules. The color of the cover frame is white with a glossy surface finish, and it is made of UV resistant material to prevent yellowing. The correct installation orientation is horizontal. Additionally, it meets IEC 60669-1 and IEC 60884-1 standards. The mechanism has a clip-in fixing mode. The dimensions are (W) 210mm x (H) 85mm x (D) 10mm. The device has an IP21D rating and IK04 degree of protection. New Unica is designed to be a flexible, quick, and easy to install solution for customers. Users benefit from well-crafted designs that match their style and access to innovative products. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account