
Cover frame, New Unica, 3 modules, dark grey or black
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Cover frame, New Unica, 3 modules, dark grey or black
Description
This New Unica cover frame is in color dark grey with 3 modules. By being environment-friendly, this device reached UV resistant, acetone, alcohol, bleach, liquid soap, oil, petrol, window-cleaning fluid.It features protective painted surface treatment. Simple and effective to install, mounting and fitting the cover frame to the device. This cover frame satisfies the EN 6669-1 standard. It is 8 mm in width, 116 mm in height and 13.7 mm in depth. The fixing mode of this device is clip-in. The IP rating of this device is IP2.It reaches IK1 protection level, which can help protect against impact. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials.Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio Color |
Colour Tint | dark grey (Pantone 425C) |
Decoration Colour | black (RAL 7021) |
Depth | 10 mm |
Device Application | mounting |
Fixing Mode | screws |
Height | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal |
Ip Degree of Protection | IP21D |
Main Colour Tint | anthracite |
Main Material | ABS (acrylonitrile butadiene-styrene) |
Material | polycarbonate: intermediate plate |
Net Weight | 0.027 kg |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Quantity Per Set | set of 10 |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Surface Treatment | painted |
Type of Frame | single |
Width | 120 mm |
Product Hover Image | no_selection |