M3TB04_WE

Cover frame, Miluz E, 4 gang, White

1/1
M3TB04_WE

Cover frame, Miluz E, 4 gang, White

SKU
M3TB04_WE
EGP45.26
To View the best prices please sign in or register.
Cover frame, Miluz E, 4 gang, White
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Cover frame, Miluz E, 4 gang, White

EGP45.26

Description

This Schneider Electric Miluz E Cover Frame gives Aesthetic look to the products. This cover frame has 4 gangs and is Suitable for built-in installation. It can fit for 4 modules in S size. The Cover Frame is made with a Trendy design and can be installed easily. The fixing mode of the device is clip-in. And this device enables flush mounting and can be installed in Horizontal or Vertical directions. The dimensions are (W) 80mm x (H) 142.5mm x (D) 8mm. The color of the product is White with Glossy surface finishing. This cover frame is made of polycarbonate material. Packaging is done with Plastic bag. Miluz E Range products meet the latest standards and are made out of high-quality materials to reach a long life cycle and satisfy their end users daily. Miluz E devices are designed to be easy to fit from the snap-on modules, and press-on frames, to clear electrical wiring diagrams on the back of the products. It also has Simple and elegant aesthetics matching all kinds of interiors. This device is compliant with IEC 60670-1 standard, and CE certifications.

Product details

Reviews

Write Your Own Review
You're reviewing:Cover frame, Miluz E, 4 gang, White
Your Rating

* Required Field