Cover frame, Miluz E, 3 gang, Black

M3TB03_BK
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Schneider Electric Miluz E device is a 3 Gang Cover Frame black. This device can fit for 3 modules of 1 module sized. This cover frame has trendy design with trendy color. This device enables flush mounting. Installation direction is horizontal/vertical and by click-in fixing mode. The dimensions are (W) 80mm x (H) 120mm x (D) 8mm and having 18.5g weight. The color of this device is black with glossy finish. It is made of polycarbonate material. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60670-1 and IEC certification.

Product Details

Product or Component Type 1 IEC 60320 C13 to Schuko power cable , 1 IEC 60320 C13 to C14 power cable , 1 USB cable , 1 RS-232 configuration cable , 1 external battery pack , 1 battery cable , 1 rack mounting brackets

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Cover frame, Miluz E, 3 gang, Black
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.