M3TB01_E2_WE

Cover frame, Miluz E, 2 gang, white

1/1
M3TB01_E2_WE

Cover frame, Miluz E, 2 gang, white

SKU
M3TB01_E2_WE
EGP16.56
To View the best prices please sign in or register.
Cover frame, Miluz E, 2 gang, white
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Cover frame, Miluz E, 2 gang, white

EGP16.56

Description

This Schneider Electric Miluz E device is a 2 Gang Cover Frame white. This device can fit for 2 modules of 1 module sized or 1 module of 2 module sized, for E-Format products. This cover frame has trendy design. This device enables flush mounting. Installation direction is horizontal/vertical and by click-in fixing mode. The dimensions are (W) 86mm x (H) 86mm x (D) 8mm and having 15.2g weight. The color of this device is white with glossy finish. It is made of polycarbonate material. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60670-1 and IEC certification.

Product details

  • Range
    Miluz
  • Product or Component Type
    cover frame
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Cover frame, Miluz E, 2 gang, white
Your Rating

* Required Field