control relay, TeSys K, 4P(2NO+2NC), 690V, 230V AC coil, without integral suppression device

CA2KN223P7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys K control relay, 4 contacts (2NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 230V 50/60Hz AC control circuit, connection by spring terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).

Product Details

[uc] Control Circuit Voltage 230 V AC 50/60 Hz
[ue] Rated Operational Voltage <= 690 V <= 400 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947
Ambient Air Temperature for Operation -25-50 °C
Ambient Air Temperature for Storage -50-80 °C
Compatibility Code CA2K
Depth 57 mm
Device Short Name CA2K
Flame Retardance V1 conforming to UL 94
Height 58 mm
Mechanical Durability 10 Mcycles
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Mounting Support plate
Net Weight 0.18 kg
Product Certifications UL
Product Name TeSys CAK
Product or Component Type control relay
Range TeSys
Range of Product TeSys K control relay
Standards BS 5424
Utilisation Category AC-15
Width 45 mm
Connections - Terminals spring terminals 1 cable(s) 0.75-1.5 mm²solid
[ith] Conventional Free Air Thermal Current 10 A (at 50 °C)
Associated Fuse Rating 10 A gG conforming to IEC 60947
Contactor Application control circuit
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits drop-out: 0.2...0.75 Uc (at <50 °C)
Heat Dissipation 1.3-1.3 W
Hold-in Power Consumption in Va 4.5-4.5 VA (at 20 °C)
Immunity to Microbreaks 2 ms
Inrush Power in Va 30-30 VA (at 20 °C)
Insulation Resistance > 10 MOhm
Irms Rated Making Capacity 110 A conforming to IEC 60947
Maximum Operating Rate 10000 cyc/h
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Non Overlap Distance 0.5 mm
Operating Altitude 2000 m without derating
Operating Time 10...20 ms coil de-energisation and NO opening
Pole Contact Composition 2 NO + 2 NC
Protective Treatment TC conforming to IEC 60068

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: control relay, TeSys K, 4P(2NO+2NC), 690V, 230V AC coil, without integral suppression device
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.