Control relay, EasyPact TVS, 4NO, <=690V, 24V AC 50Hz coil

CAE40B5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS control relay for utilization categories AC-15/AC-14 up to 10A/690V. It provides 4 instantaneous contacts (4NO), a 24V 50Hz AC coil, connections by screw clamp terminals. For demanding applications with standard operating rates until 3 cycles/second, it procures standard reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

[uc] Control Circuit Voltage 24 V AC 50 Hz
[ue] Rated Operational Voltage <= 690 V AC
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-5-1
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947
Ambient Air Temperature for Operation -20-70 °C
Ambient Air Temperature for Storage -60-80 °C
Colour grey (RAL 7011)
Depth 80 mm
Device Short Name CAE
Height 74 mm
Ip Degree of Protection IP2x conforming to IEC 60529
Mechanical Durability 10 Mcycles
Mechanical Robustness shocks control relay open: 7 Gn for 11 ms
Mounting Support rail
Net Weight 0.28 kg
Product Certifications GOST
Product Name EasyPact TVS
Product or Component Type control relay
Range EasyPact
Standards IEC 60947-5-1
Tightening Torque 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
Utilisation Category AC-15
Width 45 mm
[icw] Rated Short-time Withstand Current 120 A - 500 ms
Connections - Terminals screw clamp terminals 1 1-2.5 mm² - cable stiffness: flexible without cable end
[ith] Conventional Free Air Thermal Current 10 A (at 40 °C)
Associated Fuse Rating 10 A gG at 690 V conforming to IEC 60947-5-1
Contactor Application control circuit
Control Circuit Type AC at 50 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc at 50 Hz
Hold-in Power Consumption in Va 8-8 VA 50 Hz (at 20 °C)
Inrush Power in Va 70-70 VA 50 Hz (at 20 °C)
Insulation Resistance > 10 MOhm
Irms Rated Making Capacity 140 A at 690 V AC conforming to IEC 60947-5-1
Maximum Operating Rate 180 cyc/mn
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Operating Altitude 3000 m without derating
Operating Time 12...22 ms coil energisation and NO closing
Pole Contact Composition 4 NO
Protective Treatment TH conforming to IEC 60068

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Control relay, EasyPact TVS, 4NO, <=690V, 24V AC 50Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.