Complete push button, Easy Harmony XA2, plastic, flush, blue, 22mm, spring return, unmarked, 1NO

XA2EA61
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights.|It is a modular flush blue pushbutton.|This pushbutton operates with a spring return / impulse mechanism.|This flush pushbutton provides an ergonomic interface for controlling machines.|It has 1 NO contact with slow-break operation.This is a plastic pushbutton with a metallic-look ring design bezel.|It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards .|It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections.|It is clearly distinguishable visually at a distance due to its clear color.|It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.

Product Details

Device Short Name XA2
Height 4.000 cm
Product or Component Type complete push-button
Range of Product Easy Harmony XA2
Width 11.000 cm
Bezel Material plastic
Fixing Collar Material plastic
Range of Product Easy Harmony XA2
Length 16.000 cm
Activity code IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Complete push button, Easy Harmony XA2, plastic, flush, blue, 22mm, spring return, unmarked, 1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.