
calcActive())">
Complete illuminated push button, Easy Harmony XA2, plastic, flush, blue, 22mm, spring return, 220V AC, 1NO
XA2EW36M1
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EW36M1
Complete illuminated push button, Easy Harmony XA2, plastic, flush, blue, 22mm, spring return, 220V AC, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights.|It is a modular illuminated flush blue pushbutton.|This pushbutton operates with a spring return / impulse mechanism.|This illuminated pushbutton with integral LED provides an ergonomic and visual interface for controlling machines.|It has 1 NO contact with slow-break operation.|This pushbutton has a 220V AC rating.|This is a plastic pushbutton with a metallic-look ring design bezel.|It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards .|It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections.|It is clearly distinguishable visually at a distance due to its illuminated head and clear color.|It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
Device Short Name | XA2 |
---|---|
Height | 3.0 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | complete illuminated push-button |
Range of Product | Easy Harmony XA2 |
Width | 3.5 cm |
Bezel Material | plastic |
Range of Product | Easy Harmony XA2 |
Length | 10.0 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review