
calcActive())">
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NC - °C
NSYCCOTHC
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCCOTHC
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NC - °C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
ClimaSys CC Simple thermostat.|250V AC.|68 x 33 x 44 mm.|Sensor Bimetal with NC contact type.|1 heating function.|Electrical connection by 4 terminals 2.5mm².|Mounting mode by 35mm DIN rail, cross rails, on mounting plate PanelSet upright.|Made in PC.|Light grey.|Self-extinguishing UL94 (material V0).|Protection IP20.
Product Details
Information Displayed | temperature in °C |
---|---|
Product or Component Type | simple thermostat |
Range | ClimaSys |
Temperature Setting Range | 0-60 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review