Circuit breaker, GoPact MCCB 125, 3 poles, 10kA at 415VAC, 16A rating, TMD trip unit, adjustable thermal protection
SKU :
G12T3A16
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
G12T3A16
Circuit breaker, GoPact MCCB 125, 3 poles, 10kA at 415VAC, 16A rating, TMD trip unit, adjustable thermal protection
No sellers found for this product.
EGP5,658.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Circuit breaker, GoPact MCCB 125, 3 poles, 10kA at 415VAC, 16A rating, TMD trip unit, adjustable thermal protection
EGP5,658.00
- Description
- Specifications
- Reviews
Description
Overview
| [in] Rated Current | 16 A at 40 °C |
|---|---|
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity | 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | T 10 kA 380/415 V AC |
| Control Type | toggle |
| Device Application | distribution |
| Mounting Mode | fixed |
| Product or Component Type | circuit breaker |
| Poles Description | 3P |
| Protected Poles Description | 3D |
| Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
| Trip Unit Name | TM-D |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Utilisation Category | category A |
| Range of Product | GoPact MCCB |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| [in] Rated Current | 16 A at 40 °C |
|---|---|
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity | 10 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 20 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | T 10 kA 380/415 V AC |
| Control Type | toggle |
| Device Application | distribution |
| Mounting Mode | fixed |
| Product or Component Type | circuit breaker |
| Poles Description | 3P |
| Protected Poles Description | 3D |
| Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
| Trip Unit Name | TM-D |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Utilisation Category | category A |
| Range of Product | GoPact MCCB |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account