
calcActive())">
Circuit breaker, ComPacT NSXm 63B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 25A, EverLink lugs
C11B6TM025L
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C11B6TM025L
Circuit breaker, ComPacT NSXm 63B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 25A, EverLink lugs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It is a ComPacT NSXm molded case circuit breaker, 25A, 25kA at 415VAC, for all LV standard applications.|It offers new features like Everlink technology, DIN rail and plate mounting capability.|It embeds new spring type auxiliaries externally visible.|ComPacT NSXm is one of the smallest MCCB on the market, 108mm (W) x 137mm (H) x 80mm (D).|This is a 4 poles version with an embedded thermal-magnetic trip unit.|It ensures compliance with international standards (IEC 60947/CCC/EAC) and marine specifications.|
Product Details
[in] Rated Current | 25 A at 40 °C |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Breaking Capacity | 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 , 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | B 25 kA 415 V AC |
Control Type | toggle |
Device Application | distribution |
Device Short Name | NSXm 63B |
Mounting Mode | fixed |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product or Component Type | circuit breaker |
Range | ComPacT |
Neutral Position | left |
Poles Description | 4P |
Protected Poles Description | 3D |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | ComPacT NSXm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review