calcPageSize())"
/>
Circuit breaker, ComPacT NSX160B, 25kA/415VAC, 3 poles, TMD trip unit 125A
Excl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Circuit breaker, ComPacT NSX160B, 25kA/415VAC, 3 poles, TMD trip unit 125A
Description
This ComPacT NSX160B is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 125A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX160B is part of Schneider Electric EcoStruxure Power architecture.
Product Details
| Activity code | PPCCB |
|---|---|
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| [uimp] Rated Impulse Withstand Voltage | 8 kV |
| Ambient Air Temperature for Operation | -25-70 °C |
| Ambient Air Temperature for Storage | -50-85 °C |
| Breaking Capacity Code | B 25 kA 415 V AC |
| Compatibility Code | NSX160 |
| Connection Pitch | 35 mm |
| Control Type | toggle |
| Depth | 86 mm |
| Device Application | distribution |
| Device Short Name | NSX160B |
| Electrical Durability | 40000 cycles at 440 V In/2 |
| Height | 161 mm |
| Ik Degree of Protection | IK07 conforming to IEC 62262 |
| Ip Degree of Protection | IP40 conforming to IEC 60529 |
| Long Time Delay Adjustment Type | fixed |
| Mechanical Durability | 40000 cycles |
| Mounting Mode | fixed |
| Mounting Support | backplate |
| Net Weight | 2.2 kg |
| Network Frequency | 50/60 Hz |
| Network Type | AC |
| Number of Slots | 5 slot(s) |
| Overvoltage Category | class II |
| Product Certifications | CCC |
| Product Name | ComPacT NSX new generation |
| Product or Component Type | circuit breaker |
| Protection Type | L : for overload protection (thermal) |
| Range | ComPacT new generation |
| Standards | EN/IEC 60947 |
| Width | 105 mm |
| [tr] Long-time Delay Adjustment Range | 120-400 s at 1.5 x In |
| Instantaneous Pick-up Adjustment Range | 1250 A |
| Instantaneous Pick-up Adjustment Type Ii | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Ir | adjustable |
| Downside Connection | front |
| Earth-leakage Protection | without |
| Electrical Shock Protection Class | class II |
| Mounting Position | horizontal and vertical |
| Operating Altitude | 0...2000 m without derating |
| Power Dissipation Per Pole | 10.78 W |
| Upside Connection | front |
| Poles Description | 3P |
| [in] Rated Current | 125 A at 40 °C |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Protected Poles Description | 3D |
| Relative Humidity | 0-95 % |
| Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
| Trip Unit Name | TM-D |
| Trip Unit Protection Functions | LI |
| Trip Unit Rating | 125-125 A at 40 °C |
| Trip Unit Technology | thermal-magnetic |
| Utilisation Category | category A |