Circuit breaker, ComPacT NS1250H, 70kA at 415VAC, 3P, fixed, manually operated, MicroLogic 2.0 control unit, 1250A

C125H320FM
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This circuit breaker is part of the new generation of ComPacT NS630bN to NS3200 range.|ComPacT NS new generation keeps the same performances and comes with a new transparent front cover for auxiliaries visibility and a new toggle with ergonomic touch and optional LED trip status.|It is possible to add as an option the new wireless auxiliary contact OF/SD in ZigBee communication protocol.|This ComPacT NS1250H is a complete 3 poles circuit breaker designed to optimize space and breaking capacity.It is a fixed circuit breaker manually operated.|It is an optimal choice for all standard and specific applications.|The breaking capacity (Icu) is 70kA rms at 415VAC 50/60Hz.|The operational voltage is 690VAC 50/60Hz.|The circuit breaker can be manually operated with ON, OFF or push to trip buttons.|This product embeds an electronic MicroLogic 2.0 control unit, with 1250A rating.|MicroLogic 2.0 control unit provides adjustable long time and instantaneous protections (ANSI codes 49/50).This product comes with a variety of optional functions and accessories.|The dimensions are 327mm (Heigh) x 210mm (Width) x 147mm (Depth).|It is compliant with IEC 60947-1 and IEC60947-2 international standards.|ComPacT NS new generation is part of Schneider Electric EcoStruxure Power architecture.|ComPacT NS new generation is more sustainable with green packaging and green partnerships.|

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Circuit breaker, ComPacT NS1250H, 70kA at 415VAC, 3P, fixed, manually operated, MicroLogic 2.0 control unit, 1250A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.