
calcActive())">
cartridge M200 - 2 Analog inputs / 1 Analog output
TMCR2AM3
EGP8,475.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TMCR2AM3
cartridge M200 - 2 Analog inputs / 1 Analog output
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cartridge M200 - 2 Analog inputs / 1 Analog output
EGP8,475.50
Product Details
Depth | 15 mm |
---|---|
Electrical Connection | 7 x 1.5 mm² screw terminal block with pitch 3.5 mm adjustment for inputs and outputs |
Height | 41 mm |
Marking | CE |
Net Weight | 0.024 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | analogue I/O cartridge |
Range of Product | Easy Modicon M200 |
Width | 35 mm |
Absolute Accuracy Error | +/- 1 % of full scale at 55 °C |
Analogue Input Number | 2 |
Analogue Input Resolution | 16 bits |
Analogue Input Type | current 4...20 mA |
Analogue Output Number | 1 |
Analogue Output Resolution | 16 bits |
Analogue Output Type | current: 4...20 mA |
Conversion Time | 2 ms |
Cross Talk | 80 dB |
Input Impedance | <= 250 Ohm current |
Insulation | between output and internal logic |
Load Impedance Ohmic | <= 500 Ohm |
Load Type | resistive |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 2 µA 0...5 Vvoltage 4...20 mA current |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input/output |
Permissible Continuous Overload | 40 mA, analogue input type: current |
Sampling Duration | 1 ms |
Stabilisation Time | 40 ms |
Type of Cable | twisted shielded pairs cable |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review