
calcActive())">
Card switch, New Unica, electronic, 8A, 2 modules, anthracite
NU354054
EGP2,948.40
EGP2,419.02
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

NU354054
Card switch, New Unica, electronic, 8A, 2 modules, anthracite
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Card switch, New Unica, electronic, 8A, 2 modules, anthracite
EGP2,948.40
EGP2,419.02
الوصف
Discover the Schneider Electric New Unica Card Switch suitable for various electrical applications. The device has 2 modules. The device uses screw terminals. It has a clip-in fixing mode. The device has 2 modules. The Ue-rated operating voltage is 250VAC. The rated current is 8A with a frequency of 50Hz. The color of the device is anthracite, and it has a matt surface finish. The product complies with the IEC 60669-1 standard. It has CE product certification. This device enables a clip-in fixing mode and utilizes screw terminals for secure connections. The dimensions of the product are (W) 45mm x (H) 45mm. Its embedding depth is 21mm. It has an IP20 and IK01 degrees of protection level The operating temperature is from 5°C up to +30°C and the storage temperature is from -20°C up to 0°C. New Unica is designed with clever features to be flexible, easy to understand, and quick to install, providing solutions for all customer requirements. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account