calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
CAPACITOR CAN HDY 25/30KVAR 400V
- Description
- Specifications
- Reviews
Description
VarPlus Can capacitor are a reliable and flexible solution for power factor correction in stringent operating conditions. These capacitors are particularly used for higher voltage disturbances or when a few non-linear loads are present. The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current. This capacitor provides a rated output power of 25 kVar at 400V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 2.5 kg.
Overview
| Activity code | DPLVP |
|---|---|
| Ambient Air Temperature for Operation | -25-55 °C |
| Diameter | 116 mm |
| Height | 242 mm |
| Inrush Current | 250 x In |
| Ip Degree of Protection | IP20 |
| Mounting Mode | upright/horizontal |
| Net Weight | 2.5 kg |
| Network Frequency | 50/60 Hz |
| Product Name | PowerLogic PFC Capacitor |
| Product or Component Type | heavy duty capacitor |
| Range | PowerLogic |
| Range of Product | PowerLogic |
| Relative Humidity | 95-95 % |
| Service Life in Hours | 130000 h |
| Standards | IEC 60831-1 |
| Type of Installation | indoor installation |
| Connections - Terminals | ClampTite terminal |
| [imp] Maximum Permanent Current | 1.8 x In |
| Capacitance Tolerance | - 5 % to 10 % |
| Dielectric Losses | < 0.2 W/kvar |
| Dielectric Material | metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
| Impregnation Material | non-PCB dry PUR resin |
| Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
| Maximum Switching Operation Per Year | 7000 |
| Network Harmonic Content | <= 20 % |
| Operating Altitude | 2000 m |
| Power Losses | < 0.5 W/kVAr |
| Rated Voltage | 380-415 V AC 50/60 Hz |
| Series Name | HDuty |
| Temperature Class | D |
| Voltage Test | 2.15 x Un AC between terminals for 10 s |
| Reactive Power Rating | 22.6 kvar 380 V 50 Hz |
Reviews
Description
VarPlus Can capacitor are a reliable and flexible solution for power factor correction in stringent operating conditions. These capacitors are particularly used for higher voltage disturbances or when a few non-linear loads are present. The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current. This capacitor provides a rated output power of 25 kVar at 400V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 2.5 kg.
Overview
| Activity code | DPLVP |
|---|---|
| Ambient Air Temperature for Operation | -25-55 °C |
| Diameter | 116 mm |
| Height | 242 mm |
| Inrush Current | 250 x In |
| Ip Degree of Protection | IP20 |
| Mounting Mode | upright/horizontal |
| Net Weight | 2.5 kg |
| Network Frequency | 50/60 Hz |
| Product Name | PowerLogic PFC Capacitor |
| Product or Component Type | heavy duty capacitor |
| Range | PowerLogic |
| Range of Product | PowerLogic |
| Relative Humidity | 95-95 % |
| Service Life in Hours | 130000 h |
| Standards | IEC 60831-1 |
| Type of Installation | indoor installation |
| Connections - Terminals | ClampTite terminal |
| [imp] Maximum Permanent Current | 1.8 x In |
| Capacitance Tolerance | - 5 % to 10 % |
| Dielectric Losses | < 0.2 W/kvar |
| Dielectric Material | metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
| Impregnation Material | non-PCB dry PUR resin |
| Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
| Maximum Switching Operation Per Year | 7000 |
| Network Harmonic Content | <= 20 % |
| Operating Altitude | 2000 m |
| Power Losses | < 0.5 W/kVAr |
| Rated Voltage | 380-415 V AC 50/60 Hz |
| Series Name | HDuty |
| Temperature Class | D |
| Voltage Test | 2.15 x Un AC between terminals for 10 s |
| Reactive Power Rating | 22.6 kvar 380 V 50 Hz |