BLRCH150A180B40

CAPACITOR CAN HDY 15/18KVAR 400V

1/1
BLRCH150A180B40

CAPACITOR CAN HDY 15/18KVAR 400V

SKU
BLRCH150A180B40
EGP3,996.90
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

CAPACITOR CAN HDY 15/18KVAR 400V

EGP3,996.90

Description

VarPlus Can capacitor are a reliable and flexible solution for power factor correction in stringent operating conditions. These capacitors are particularly used for higher voltage disturbances or when a few non-linear loads are present. The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current. This capacitor provides a rated output power of 13.5 kVar at 380V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.6 kg.

Product details

  • Activity
    DPLVP
  • Ambient Air Temperature for Operation
    -25-55 °C
  • Diameter
    90 mm
  • Height
    242 mm
  • Inrush Current
    250 x In
  • Ip Degree of Protection
    IP20
  • Mounting Mode
    upright/horizontal
  • Net Weight
    1.6 kg
  • Network Frequency
    50/60 Hz
  • Product Name
    PowerLogic PFC Capacitor
  • Product or Component Type
    heavy duty capacitor
  • Range
    PowerLogic
  • Range of Product
    PowerLogic
  • Relative Humidity
    95-95 %
  • Service Life in Hours
    130000 h
  • Standards
    IEC 60831-1
  • Type of Installation
    indoor installation
  • Connections - Terminals
    ClampTite terminal
  • [imp] Maximum Permanent Current
    1.8 x In
  • Capacitance Tolerance
    - 5 % to 10 %
  • Dielectric Losses
    < 0.2 W/kvar
  • Dielectric Material
    metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
  • Impregnation Material
    non-PCB dry PUR resin
  • Maximum Permissible Voltage
    1.1 x Un (8 hours over 24 hours)
  • Maximum Switching Operation Per Year
    7000
  • Network Harmonic Content
    <= 20 %
  • Operating Altitude
    2000 m
  • Power Losses
    < 0.5 W/kVAr
  • Rated Voltage
    380-415 V AC 50/60 Hz
  • Series Name
    HDuty
  • Temperature Class
    D
  • Voltage Test
    2.15 x Un AC between terminals for 10 s
  • Reactive Power Rating
    13.5 kvar 380 V 50 Hz
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:CAPACITOR CAN HDY 15/18KVAR 400V
Your Rating

* Required Field