Cable outlet, New Unica, 2 modules, clip-in, white

NU386218
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Transform your space with the Schneider Electric New Unica cable outlet, designed to protect and conceal cable connection terminals. The device has 2 modules with 16A rated current. The color of the device is white, and it has a glossy surface finish. This device is to be flush mounted and has a clip-in fixing mode. The dimensions of the product are (W) 45mm x (H) 45mm x (D) 32mm. It has an IP20 degree of protection. The device operates in temperatures between 15°C to 30°C. The device is compliant with the EN 60670-22 standard and has 2014/35/EU low voltage directive. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account