Bottom and top frame, PanelSeT SFN, for electrical enclosure W1200 D600mm, roof included
SKU :
NSYSFNC126
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
EGP0.00
Out of stock
- Description
- Specifications
- Reviews
Description
Overview
| Accessory / Separate Part Category | enclosure accessory |
|---|---|
| Device Application | multi-purpose |
| Device Composition | 1 bottom frame , 1 roof , 1 top frame |
| Enclosure Nominal Dimensions | - W: 1200 mm D: 600 mm |
| Mounting Location | top of vertical uprights#|#bottom of vertical uprights |
| Product or Component Type | framework kit |
| Quantity Per Set | set of 1 |
| Range | PanelSeT |
| Range Compatibility | PanelSeT PanelSeT SFN |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Accessory / Separate Part Category | enclosure accessory |
|---|---|
| Device Application | multi-purpose |
| Device Composition | 1 bottom frame , 1 roof , 1 top frame |
| Enclosure Nominal Dimensions | - W: 1200 mm D: 600 mm |
| Mounting Location | top of vertical uprights#|#bottom of vertical uprights |
| Product or Component Type | framework kit |
| Quantity Per Set | set of 1 |
| Range | PanelSeT |
| Range Compatibility | PanelSeT PanelSeT SFN |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account