Backplane, Modicon X80 automation platform, 4 slots, panel, plate or DIN rail mounting

BMXXBP0400
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This backplane is part of the Modicon X80 range, a common platform of modules for Modicon M580 and Modicon M340 Programmable Automation Controllers (PAC). This X-bus backplane is an accessory of programmable automation controllers. This X-bus backplane is composed of 4 X-bus slots for X-bus modules only and has a power consumption of 1.12W. This backplane supports a large choice of modules and can be extended thanks to its XBE slot. This product can operate in a standard temperature range, from 0°C to +60°C. This backplane has a current of 340mA at 3.3V DC. It is furnished with 1 connector (XBE) for expansion module. It is an IP20 rated product. The backplane has a weigh of 0.630kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This backplane is compatible with X80 power supply, M340 or M580 processor, and Modicon X80 modules. Modicon X80 range offers common compatible modules that reduce maintenance and training costs with the same spare parts in stock and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Backplane, Modicon X80 automation platform, 4 slots, panel, plate or DIN rail mounting
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.