 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    AUXILIARY CONTACT OC PLUS 1 SD AND OF AC
            
                A9N26929            
        
                
                
                
                        EGP1,874.40                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
                    A9N26929                
                
                
                    AUXILIARY CONTACT OC PLUS 1 SD AND OF AC                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Seller will contact you for delivery fees | 
No sellers found for this product.
                                Out of stock                            
                        
                                    AUXILIARY CONTACT OC PLUS 1 SD AND OF AC
                
                
                        EGP1,874.40                    
                
                
                
            
        Description
    AUXILIARY CONTACT OC PLUS 1 SD AND OF AC
                Product Details
| [in] Rated Current | DC-12 1-1 A at 130 V, DC , DC-12 2-2 A at 48 V, DC , DC-12 6-6 A at 24 V, DC , AC-12 3-3 A at 415 V, AC 50/60 Hz , AC-12 6-6 A at 240 V, AC 50/60 Hz | 
|---|---|
| Device Short Name | OF and OF or OF and SD | 
| Product Certifications | ASTA#|#ASEFA#|#LCIE#|#KEMA | 
| Product or Component Type | double OC or fault contact | 
| Range | Acti9 | 
| Standards | EN/IEC 60947-5-1 | 
| 9 Mm Pitches | 1 | 
| Signal Contacts Composition | 2 C/O | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account