Audio socket, New Unica, mini jack 3.5mm connector, 1 module, white

NU343318
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

The mini jack 3.5mm connector from Schneider Electric's New Unica range is a versatile choice for audio connections. The device has 1 module. The color of the device is white, and it has a glossy surface finish. It has a clip-in fixing mode. The dimensions are (W) 22.5mm x (H) 45mm x (D) 220mm. It has an IP2XC degree of protection. The device operates in temperatures between 5°C to 45°C. This product is sold in sets of 10. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account