calcPageSize())"
/>
calcActive())">
APC Easy UPS, 2200VA, Tower, 230V, 4x CEE 7/3 Schuko outlets, AVR
BVX2200LI-GR
EGP8,596.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BVX2200LI-GR
APC Easy UPS, 2200VA, Tower, 230V, 4x CEE 7/3 Schuko outlets, AVR
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
APC Easy UPS, 2200VA, Tower, 230V, 4x CEE 7/3 Schuko outlets, AVR
EGP8,596.50
Description
Default Category,Default Category/Secure Power,Default Category/Secure Power/UPS
Product Details
| Activity code | SPPPP |
|---|---|
| Rated Power in Va | 2200 VA |
| Rated Power in w | 1200 W |
| Provided Equipment | user manual |
| Number of Cables | 1 |
| Main Input Voltage | 230 V AC 1 phase |
| Battery Type | lead-acid battery |
| Cable Length | 4 ft |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account