
calcActive())">
Acti9 ITL16A 2NO 230/240VAC 50-60HZ 110V
A9C30812
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9C30812
Acti9 ITL16A 2NO 230/240VAC 50-60HZ 110V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Acti9 ITL16A 2NO 230/240VAC 50-60HZ 110V
Product Details
Activity code | HDCFD |
---|---|
[in] Rated Current | 16 A |
[uc] Control Circuit Voltage | 230...240 V AC 50/60 Hz , 110 V DC |
Device Application | standard |
Device Short Name | iTL |
Height | 1.8 cm |
Network Type | AC |
Product or Component Type | impulse relay |
Range | Acti9 |
Width | 7.5 cm |
Poles Description | 2P |
[In] rated current | 16 A |
Range | Acti9 |
Pole Contact Composition | 2 NO |
Length | 8.5 cm |
Poles description | 2P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review