
calcActive())">
Acti9 ISD 240-415VAC 24-130VDC FAULT CON
A9A26927
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9A26927
Acti9 ISD 240-415VAC 24-130VDC FAULT CON
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Acti9 ISD 240-415VAC 24-130VDC FAULT CON
Product Details
Activity code | HDCFD |
---|---|
[in] Rated Current | DC-12 1-1 A at 130 V, DC , DC-12 1.5-1.5 A at 60 V, DC , DC-12 2-2 A at 48 V, DC , DC-12 6-6 A at 24 V, DC , AC-12 3-3 A at 415 V, AC 50/60 Hz , AC-12 6-6 A at 240 V, AC 50/60 Hz |
Device Short Name | iSD |
Height | 7.800 cm |
Product or Component Type | fault contact |
Range | Acti9 |
Standards | EN/IEC 60947-5-1 |
Width | 2.000 cm |
9 Mm Pitches | 1 |
Signal contacts composition | 1 C/O |
Signal Contacts Composition | 1 C/O |
[In] rated current | DC-12 1-1 A at 130 V, DC , DC-12 1-1 A at 130 V, DC , DC-12 1-1 A at 130 V, DC , DC-12 1-1 A at 130 V, DC , DC-12 1.5-1.5 A at 60 V, DC , DC-12 1.5-1.5 A at 60 V, DC , DC-12 1.5-1.5 A at 60 V, DC , DC-12 1.5-1.5 A at 60 V, DC , DC-12 2-2 A at 48 V, DC , DC-12 2-2 A at 48 V, DC , DC-12 2-2 A at 48 V, DC , DC-12 2-2 A at 48 V, DC , DC-12 6-6 A at 24 V, DC , DC-12 6-6 A at 24 V, DC , DC-12 6-6 A at 24 V, DC , DC-12 6-6 A at 24 V, DC , AC-12 3-3 A at 415 V, AC 50/60 Hz , AC-12 3-3 A at 415 V, AC 50/60 Hz , AC-12 3-3 A at 415 V, AC 50/60 Hz , AC-12 3-3 A at 415 V, AC 50/60 Hz , AC-12 3-3 A at 415 V, AC 50/60 Hz , AC-12 6-6 A at 240 V, AC 50/60 Hz , AC-12 6-6 A at 240 V, AC 50/60 Hz , AC-12 6-6 A at 240 V, AC 50/60 Hz , AC-12 6-6 A at 240 V, AC 50/60 Hz , AC-12 6-6 A at 240 V, AC 50/60 Hz |
Range | Acti9 |
Length | 9.200 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review