Acti9 iIL single indicator light - Yellow - 110-230 Vac

A9E18324
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 iIL accessory is a single modular pilot light fixed on DIN rail.|It has at front face a yelllow LED of 0.3W with a service life of 100000 hours.|The Us rated supply voltage is 100VAC to 230VAC at a 50/60Hz frequency, or is 110VDC to 130VDC.

Product Details

[us] Rated Supply Voltage 110...230 V AC at 50/60 Hz , 110...130 V DC
Device Short Name iIL
Product or Component Type modular pilot light
Range Acti9

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Acti9 iIL single indicator light - Yellow - 110-230 Vac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.