calcActive())">
Acti9 iIL single indicator light - White - 110-230 Vac
A9E18322
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9E18322
Acti9 iIL single indicator light - White - 110-230 Vac
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
This Acti9 iIL is a single-phase voltage presence indicator light. The voltage is 110VAC to 230VAC or 110VDC to 130VDC.|The red light on the front face lights up to indicate that a voltage is present.|The connection could be done with flexible copper cables or with ferrule cables from 0.5mm² up to 2 x 2.5mm².|The tightening torque for the PZ1 screwdriver to connect screw connections is 1N.m.|The connection could be done with rigid copper cables from 0.5mm² minimum up to 2 x 2.5mm2 maximum.|It comes with staggered terminals to simplify the connection.|The LED indication light maximum consumption per indicator light is 0.3W. The Operating frequency is 50Hz or 60Hz.|The service life of the LED indicator light is 100000h of constant lightning efficiency.|Because of the non-interchangeability of LEDs it is a maintenance-free device.|The tropicalization is Treatment 2 (relative humidity 95% at 55°C).|The degree of protection is IP20. The pollution degree is 3. The width in 9mm pitches is 2.|The dimensions are (W) 18mm x (H) 82mm x (D) 69.5mm. The weight is 65g.The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 80°C.|This product complies with IEC/EN 60947-5-1 standard.
Product Details
[us] Rated Supply Voltage | 110...230 V AC at 50/60 Hz , 110...130 V DC |
---|---|
Device Short Name | iIL |
Product or Component Type | modular pilot light |
Range | Acti9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review