Acti9 iIL single indicator light - Red - 110-230 Vac

A9E18320
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

This Acti9 iIL is a single-phase voltage presence indicator light. The voltage is 110VAC to 230VAC or 110VDC to 130VDC.|The red light on the front face lights up to indicate that a voltage is present.|The connection could be done with flexible copper cables or with ferrule cables from 0.5mm² up to 2 x 2.5mm².|The tightening torque for the PZ1 screwdriver to connect screw connections is 1N.m.|The connection could be done with rigid copper cables from 0.5mm² minimum up to 2 x 2.5mm2 maximum.|It comes with staggered terminals to simplify the connection.|The LED indication light maximum consumption per indicator light is 0.3W. The Operating frequency is 50Hz or 60Hz.|The service life of the LED indicator light is 100000h of constant lightning efficiency.|Because of the non-interchangeability of LEDs it is a maintenance-free device.|The tropicalization is Treatment 2 (relative humidity 95% at 55°C).|The degree of protection is IP20. The pollution degree is 3. The width in 9mm pitches is 2.|The dimensions are (W) 18mm x (H) 82mm x (D) 68mm. The weight is 65g.The operating temperature is -35°C to + 70°C. The storage temperature is -40°C to + 80°C.|This product complies with IEC/EN 60947-5-1 standard.

Product Details

[us] Rated Supply Voltage 110...230 V AC at 50/60 Hz , 110...130 V DC
Device Short Name iIL
Product or Component Type modular pilot light
Range Acti9

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account