calcPageSize())"
/>
calcActive())">
ACTI9 IID 4P 25A 300MA AC-TYPE RESIDUAL
A9R44425
EGP4,141.20
EGP2,982.33
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9R44425
ACTI9 IID 4P 25A 300MA AC-TYPE RESIDUAL
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
ACTI9 IID 4P 25A 300MA AC-TYPE RESIDUAL
EGP4,141.20
EGP2,982.33
Description
ACTI9 IID 4P 25A 300MA AC-TYPE RESIDUAL
Product Details
| [in] Rated Current | 25 A |
|---|---|
| Device Short Name | iID |
| Network Type | AC |
| Product or Component Type | residual current circuit breaker (RCCB) |
| Range | Acti9 |
| Neutral Position | left |
| Earth-leakage protection class | type AC |
| Poles Description | 4P |
| Earth-leakage protection time delay | instantaneous |
| Earth-leakage sensitivity | 300 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account