
calcActive())">
ACTI9 IID 2P 80A 30MA AC-TYPE RESIDUAL C
A9R11280
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9R11280
ACTI9 IID 2P 80A 30MA AC-TYPE RESIDUAL C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
ACTI9 IID 2P 80A 30MA AC-TYPE RESIDUAL C
Product Details
[in] Rated Current | 80 A |
---|---|
Device Short Name | iID |
Network Type | AC |
Product or Component Type | residual current circuit breaker (RCCB) |
Range | Acti9 |
Neutral Position | left |
Earth-leakage protection class | type AC |
Poles Description | 2P |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 30 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review