Acti9 - comb busbar - 1L - 18 mm pitch - 57 modules - 100A

A9XPH157
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 product is a cuttable horizontal comb busbar 57 modules for Acti9 C60.|It is dedicated to 1L installations. The type is L1 (Line).|It is a set of 1 device. It is suitable for 57 devices (1P).|The length is 1000mm.The total number of modules of 18mm is 57.|The pin cross section is 16mm². The type of electric connection is PIN.|The number of phase is 1. The number of poles is 2.|The Ie rated operational current at 40°C is 100A.|The Isc short circuit current is compatible with the breaking capacity of Schneider Electric circuit breakers.|The Ui rated insulation voltage is 500VAC.|The Ue rated operational voltage is 415VAC.|The color of the device is anthracite grey RAL7016. The pollution degree is 3.|According to IEC 60695-2-1 standard the fire resistance is self-extinguishing at 960°C within 30s.|It complies with EN/IEC 61439-1 standard.

Product Details

Accessory / Separate Part Category connection accessory
Mounting Mode horizontal
Product or Component Type comb busbar
Range Acti9
Standards EN/IEC 61439-1
Total Number Of 18 mm Modules 57

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Acti9 - comb busbar - 1L - 18 mm pitch - 57 modules - 100A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.