
calcActive())">
ACTI 9 DPN N VIGI 3PPN 25A C 6000A 30MA
A9D31725
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9D31725
ACTI 9 DPN N VIGI 3PPN 25A C 6000A 30MA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
ACTI 9 DPN N VIGI 3PPN 25A C 6000A 30MA
Product Details
[in] Rated Current | 25 A |
---|---|
Device Application | distribution |
Device Short Name | DPN N Vigi |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
Range | Acti9 |
Neutral Position | left |
Number of Protected Poles | 3 |
Curve code | C |
Poles Description | 3P + N |
Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Technology | thermal-magnetic |
Earth-leakage sensitivity | 30 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review