
calcActive())">
Act (AG13U000): Elec, 2Pos, SR, 230 VAC, App, Rotary, N1
AG13U000
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AG13U000
Act (AG13U000): Elec, 2Pos, SR, 230 VAC, App, Rotary, N1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Act (AG13U000): Elec, 2Pos, SR, 230 VAC, App, Rotary, N1
Product Details
[us] Rated Supply Voltage | 230 V AC |
---|---|
Ip Degree of Protection | IP10 |
Product Destination | zone valves |
Product or Component Type | actuator |
Switch Function | No |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review