
calcActive())">
THERMAL OVERLOAD RELAY EasyPact TVS
LRE483
BHD115.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRE483
THERMAL OVERLOAD RELAY EasyPact TVS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
THERMAL OVERLOAD RELAY EasyPact TVS
BHD115.04
Description
Thermal overload relay,EasyPact TVS,124...198A,class 10A
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 18.2 kg |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Product Name | EasyPact TVS |
[ue] Rated Operational Voltage | <= 690 V AC |
Product or Component Type | differential thermal overload relay |
Range | EasyPact |
Control Type | push-button red stop: , push-button green reset: |
Fire Resistance | 850 °C conforming to IEC 60068-2-1 |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
Network Frequency | 50...60 Hz |
Net Weight | 2.1 kg |
Standards | IEC 60947-4-1#|#IEC 60947-5-1 |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Storage | -60-80 °C |
Product Certifications | EAC |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
Height | 131 mm |
Depth | 134 mm |
Width | 180 mm |
Range | EasyPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review