
calcActive())">
SEPARATED CONN SOCKET FOR RSB
RSZE1S48M
BHD2.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSZE1S48M
SEPARATED CONN SOCKET FOR RSB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SEPARATED CONN SOCKET FOR RSB
BHD2.35
Description
Harmony, Socket, for RSB1A/RSB2A relays, 10 A, screw connectors, separate contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 2500 V |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RSB with 1 C/O contact, plug-in relay RSB with 2 C/O contact |
Net Weight | 0.05 kg |
Tightening Torque | < 0.8 N.m for M3 screw(s) |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RSZ |
Connections - Terminals | screw connectors |
[in] Rated Current | 10 A |
Ambient Air Temperature for Operation | -25-85 °C |
Product or Component Type | socket |
Width | 15.5 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review