universal plug in relay, Harmony Electromechanical Relays, 10A, 3CO, with LED, lockable test button, 230V AC
SKU :
RUMC32P7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
BHD11.45
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
3CO 10A Relay Cylind +LTB+LED 230VAC
universal plug in relay, Harmony Electromechanical Relays, 10A, 3CO, with LED, lockable test button, 230V AC
BHD11.45
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | lockable test button |
| [in] Rated Current | 10 A |
| [uc] Control Circuit Voltage | 230 V - 230 V AC 50/60 Hz |
| Product or Component Type | plug-in relay |
| Series name | universal |
| Status LED | with |
| Utilisation coefficient | 20% |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | lockable test button |
| [in] Rated Current | 10 A |
| [uc] Control Circuit Voltage | 230 V - 230 V AC 50/60 Hz |
| Product or Component Type | plug-in relay |
| Series name | universal |
| Status LED | with |
| Utilisation coefficient | 20% |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account