
calcActive())">
Plate accept mulded twin gang, 87mm
INS55314
BHD2.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55314
Plate accept mulded twin gang, 87mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plate accept mulded twin gang, 87mm
BHD2.12
Description
87 mm mounting plate for twin gang wiring devices
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -25-60 °C |
Colour Tint | blue (RAL 5003) |
Product or Component Type | mounting plate |
Width | 87 mm |
Range | Mita |
Depth | 7 mm |
Material | PA (polyamide) 6#|#sheet steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review