OV OR UV RELAY 15..600V 24-240VAC/DC 2CO
SKU :
RM35UA13MW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
BHD34.33
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
OV OR UV RELAY 15..600V 24-240VAC/DC 2CO
BHD34.33
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
| Directives | 73/23/EEC - low voltage directive#|#89/336/EEC - electromagnetic compatibility |
| Hysteresis | 5-50 % of threshold setting |
| Immunity to Microbreaks | 10 ms |
| Maximum Measuring Cycle | 30 ms measurement cycle as true rms value |
| Maximum Switching Voltage | 250 V AC/DC |
| Shock Resistance | 5 gn conforming to IEC 60068-2-27 |
| Measurement Error | +/- 0.05 %/°C with temperature variation, < 1 % over the whole range with voltage variation |
| Measurement Range | 15...600 V voltage |
| Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 5 A |
| Mechanical Durability | 30000000 cycles |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Power Consumption in VA | 0-3.5 VA AC |
| Net Weight | 0.08 kg |
| Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
| Relay Monitored Parameters | overvoltage or undervoltage detection |
| Relay Name | RM35UA |
| Relay Type | multifunction voltage control relay |
| Repeat Accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
| Reset Time | 1500 ms time delay |
| Safety Reliability Data | B10d = 290000#|#MTTFd = 308.2 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Maximum Switching Current | 5 A AC/DC |
| [us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
| Compatibility Code | RM3 |
| Connections - Terminals | screw connectors |
| Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
| Local Signalling | LED (green) for power ON, LED (yellow) for relay ON |
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing plastic |
| Minimum Switching Current | 10 mA at 5 V DC |
| Ambient Air Temperature for Operation | -20-50 °C |
| Product or Component Type | voltage control relay |
| Width | 35 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
| Directives | 73/23/EEC - low voltage directive#|#89/336/EEC - electromagnetic compatibility |
| Hysteresis | 5-50 % of threshold setting |
| Immunity to Microbreaks | 10 ms |
| Maximum Measuring Cycle | 30 ms measurement cycle as true rms value |
| Maximum Switching Voltage | 250 V AC/DC |
| Shock Resistance | 5 gn conforming to IEC 60068-2-27 |
| Measurement Error | +/- 0.05 %/°C with temperature variation, < 1 % over the whole range with voltage variation |
| Measurement Range | 15...600 V voltage |
| Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 5 A |
| Mechanical Durability | 30000000 cycles |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Power Consumption in VA | 0-3.5 VA AC |
| Net Weight | 0.08 kg |
| Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
| Relay Monitored Parameters | overvoltage or undervoltage detection |
| Relay Name | RM35UA |
| Relay Type | multifunction voltage control relay |
| Repeat Accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
| Reset Time | 1500 ms time delay |
| Safety Reliability Data | B10d = 290000#|#MTTFd = 308.2 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Maximum Switching Current | 5 A AC/DC |
| [us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
| Compatibility Code | RM3 |
| Connections - Terminals | screw connectors |
| Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
| Local Signalling | LED (green) for power ON, LED (yellow) for relay ON |
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing plastic |
| Minimum Switching Current | 10 mA at 5 V DC |
| Ambient Air Temperature for Operation | -20-50 °C |
| Product or Component Type | voltage control relay |
| Width | 35 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account