
calcActive())">
KNX ARGUS 180/2.20 m flush-mounted, polar white, glossy, System M
MTN631719
BHD58.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN631719
KNX ARGUS 180/2.20 m flush-mounted, polar white, glossy, System M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
KNX ARGUS 180/2.20 m flush-mounted, polar white, glossy, System M
BHD58.42
Description
KNX ARGUS 180/2.20 m flush-mounted, polar white, glossy, System M
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 107.000 g |
Colour Tint | polar white (RAL 9010) |
Product or Component Type | movement detector |
Range | Merten |
Bus type | KNX |
Device presentation | mechanism with fixing frame and central plate |
Number of channels | 5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review