
calcActive())">
IQUICK PRD 3PN 40R WITH REMOTE TRANSF
A9L16294
BHD95.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L16294
IQUICK PRD 3PN 40R WITH REMOTE TRANSF
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IQUICK PRD 3PN 40R WITH REMOTE TRANSF
BHD95.68
Description
iQuick PRD40r modular surge arrester - 3 poles + N - 350V - with remote transfer
Product Details
Activity | HDCFD |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iQuick PRD40r |
Depth | 75.9 mm |
Device Short Name | iQuick PRD40r |
Device Application | distribution |
Earthing System | TN-S#|#TT |
Net Weight | 0.86 kg |
Mounting Mode | clip-on (DIN rail) |
Poles Description | 3P + N |
Product or Component Type | surge arrester with pluggable cartridge |
9 mm Pitches | 14.7 |
Product Name | Acti9 iQuick PRD |
Range | Acti9 |
Relative Humidity | 5-90 % |
Standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
Colour | white (RAL 9003) |
Connections - Terminals | tunnel type terminal (upside) 2.5-35 mm², tunnel type terminal (downside) 2.5-25 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review