
calcActive())">
IPRD 65R 65 KA 350V 4P WITH REMOTE TRANS
A9L65401
BHD147.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L65401
IPRD 65R 65 KA 350V 4P WITH REMOTE TRANS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IPRD 65R 65 KA 350V 4P WITH REMOTE TRANS
BHD147.62
Description
iPRD65r modular surge arrester - 4P - 350V - with remote transfert
Product Details
Activity | HDCFD |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | iPRD65r |
Depth | 69 mm |
Device Short Name | iPRD65r |
Device Application | distribution |
Earthing System | TN-C-S |
Net Weight | 0.517 kg |
Mounting Mode | clip-on (DIN rail) |
Poles Description | 4P |
Product or Component Type | surge arrester with pluggable cartridge |
9 mm Pitches | 8 |
Product Name | Acti9 iPRD |
Range | Acti9 |
Relative Humidity | 5-95 % |
Standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
Colour | white (RAL 9003) |
Connections - Terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review