
calcActive())">
EMERGENCY STOP OP. HEAD
ZB5AT84
BHD12.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AT84
EMERGENCY STOP OP. HEAD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EMERGENCY STOP OP. HEAD
BHD12.12
Description
Emergency stop head, Harmony XB5, switching off, plastic, red, mushroom 40mm, 22mm, trigger latching push pull
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 300000 cycles |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.05 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB5 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | head for emergency stop push-button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review