ELECTRONIC SOFT STARTER CONTROL 220V POW

ATS22C41S6
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

soft starter for asynchronous motor, Altistart 22, control 230V, 230 to 500V, 110 to 250kW

Product Details

Activity IDVSD
[us] Rated Supply Voltage 230...600 V - 15...10 %
Weight (in Kg) 33 kg
IcL Starter Rating 410 A for connection in the motor supply line for standard applications
Motor Power kW 110 kW 230 V - 220 kW 400 V
Power Dissipation in W 177 W for standard applications
Product or Component Type soft starter
Product Specific Application pumps and fans
Component Name ATS22
Factory Setting Current 361 A
Network Number of Phases 3 phases
Type of Start start with torque control (current limited to 3.5 In)
Depth 299 mm
Product destination asynchronous motors
Range Altistart 22

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account