ACTI9 ISW SWITCH 3P 63A 415VAC
SKU :
A9S66363
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
BHD10.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ACTI9 ISW SWITCH 3P 63A 415VAC
BHD10.70
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [ie] Rated Operational Current | 63 A at 415 V AC 50/60 Hz |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Operation | -25-60 °C |
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| [icw] Rated Short-Time withstand Current | 1260 A |
| Compatibility Code | iSW |
| Control Type | toggle |
| Depth | 73 mm |
| Device Short Name | iSW |
| Device Application | control#|#isolation |
| IP Degree of Protection | IP20 |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | fixed |
| Poles Description | 3P |
| Product or Component Type | switch disconnector |
| 9 mm Pitches | 6 |
| Product Name | Acti9 iSW |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | NZS 60947-3#|#AS 60947-3#|#EN 60947-3#|#IEC 60947-3#|#BS EN 60947-3 |
| Tightening Torque | 3.5 N.m |
| Wire Stripping Length | 9 mm |
| Colour | white |
| Tropicalisation | 2 |
| Connections - Terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [ie] Rated Operational Current | 63 A at 415 V AC 50/60 Hz |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Operation | -25-60 °C |
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| [icw] Rated Short-Time withstand Current | 1260 A |
| Compatibility Code | iSW |
| Control Type | toggle |
| Depth | 73 mm |
| Device Short Name | iSW |
| Device Application | control#|#isolation |
| IP Degree of Protection | IP20 |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | fixed |
| Poles Description | 3P |
| Product or Component Type | switch disconnector |
| 9 mm Pitches | 6 |
| Product Name | Acti9 iSW |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | NZS 60947-3#|#AS 60947-3#|#EN 60947-3#|#IEC 60947-3#|#BS EN 60947-3 |
| Tightening Torque | 3.5 N.m |
| Wire Stripping Length | 9 mm |
| Colour | white |
| Tropicalisation | 2 |
| Connections - Terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account