
calcActive())">
3CO 10A Relay Cylind +LTB-LED 120VAC
RUMC31F7
BHD9.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUMC31F7
3CO 10A Relay Cylind +LTB-LED 120VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3CO 10A Relay Cylind +LTB-LED 120VAC
BHD9.10
Description
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 120V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
Dielectric Strength | 1500 V AC between contacts with micro disconnection, 2500 V AC between coil and contact with reinforced, 2000 V AC between poles with basic |
Maximum Switching Voltage | 250 V conforming to IEC |
Shock Resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27, 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
Mechanical Durability | 5000000 cycles |
Pollution Degree | 2 |
Net Weight | 0.086 kg |
Reset Time | 20 ms at nominal voltage |
Safety Reliability Data | B10d = 100000 |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 4 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
Weight (in Kg) | 0.165 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RUM |
Status LED | without |
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 120 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -40-55 °C |
Product or Component Type | plug-in relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review