
calcActive())">
16AX 250V 1G 2 WAY SW AS
KB31_AS
BHD2.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31_AS
16AX 250V 1G 2 WAY SW AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
16AX 250V 1G 2 WAY SW AS
BHD2.50
Description
Vivace 16AX 250V 1gang 2Way Switch,Aluminium Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 6.05 kg |
[ue] Rated Operational Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2.5 mm² |
Colour Tint | aluminium silver |
Connections - Terminals | pillar terminal |
Product or Component Type | switch |
Width | 87 mm |
Range | Vivace |
Height | 87 mm |
Embedding Depth | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Rated Current | 16 AX at 250 V AC, inductive, 16 AX at 250 V AC, fluorescent |
Relative Humidity | 0-95 % |
Standards | IEC 60669-1#|#SS 227#|#MS IEC 60669-1 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review