13A 250V 2G Skt
SKU :
E82T426_AS_G1
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
BHD5.77
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
13A 250V 2G Skt
BHD5.77
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight (in Kg) | 0.375 kg |
| Ambient Air Temperature for Operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 4 mm² for stranded cable(s), 3 x 2.5 mm² for solid cable(s) |
| Wiring Device Mounting | flush, surface |
| Product or Component Type | socket-outlet |
| Cover Frame Colour Tint | aluminium silver |
| Width | 147 mm |
| Range | Pieno |
| Depth | 25.3 mm |
| Height | 87 mm |
| Number of Gangs | 2 gangs |
| Range of Product | Pieno |
| Rated Current | 13 A at 250 V AC 50...60 Hz |
| Relative Humidity | 0-95 % |
| Load Type | resistive |
| Standards | MS 589-2#|#BS 1363-2#|#SS 145-2 |
| Material | polycarbonate: surround, polycarbonate: grid plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight (in Kg) | 0.375 kg |
| Ambient Air Temperature for Operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 4 mm² for stranded cable(s), 3 x 2.5 mm² for solid cable(s) |
| Wiring Device Mounting | flush, surface |
| Product or Component Type | socket-outlet |
| Cover Frame Colour Tint | aluminium silver |
| Width | 147 mm |
| Range | Pieno |
| Depth | 25.3 mm |
| Height | 87 mm |
| Number of Gangs | 2 gangs |
| Range of Product | Pieno |
| Rated Current | 13 A at 250 V AC 50...60 Hz |
| Relative Humidity | 0-95 % |
| Load Type | resistive |
| Standards | MS 589-2#|#BS 1363-2#|#SS 145-2 |
| Material | polycarbonate: surround, polycarbonate: grid plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account