Wall mounted steel enclosure, Spacial S3D, transparent door, without mounting plate, 300x250x150mm, IP66, IK08

NSYS3D32515T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It is certified by cUL, GL, BV, LR, UL and DNV and has a nominal height, width and depth of 300mm, 250mm and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It has a single piece body and a gutter-shaped front rail double sheet thickness for increased protection The enclosure consists of a body, one glazed door, one lock and one cable gland plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 3,6kg It has a NEMA 4X/13 degree of protection and an IP66 rating (IEC60529) for dust and water resistance It also has IK08 (IEC62262) rating for high impact protection

Product Details

Activity PPUES
Part Number NSYS3D32515T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account