Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 400x400x200mm, IP66

NSYS3X4420H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a wall-mounting stainless steel 316L enclosure designed for multi-purpose applications and resistance to corrosion It is certified with UL 508 Type A and CAN/CSA 22, and has an IK10 (IEC 62262) and IP66 (IEC 60529) rating It has a nominal height, width and depth of 400mm, 400mm and 200mm respectively The enclosure has a Scotch-Brite® brushed surface finish and is composed of a body, a plain door and a 3mm double-bar lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door can be removed for maintenance purposes The net weight of the enclosure is 6,766kg It is designed for use in corrosive and specific hygiene environments

Product Details

Activity PPUES
Part Number NSYS3X4420H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account